IESNA:LM-63-2002
[TEST]P942890
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30865
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2815.5 2797.9 2761 2728.9 2720.9 2724.1 2733.7 2751.3 2767.4 2772.2
2773.8 2797.9 2847.6 2929.4 3065.8 3258.3 3492.5 3774.9 4135.8 4565.8
5053.5 5650.3 6373.8 7196.8 8082.4 9033.7 9946.5 10371.7 9749.2 7533.7
4098.9 1156.7 354.5 210.2 120.3 49.7 0
2815.5 2805.9 2767.4 2735.3 2727.3 2728.9 2738.5 2756.2 2770.6 2775.4
2778.6 2804.3 2852.4 2939 3072.2 3266.3 3503.7 3787.7 4158.3 4588.2
5092 5706.4 6458.8 7264.2 8165.8 9141.2 10034.8 10419.8 9651.3 7365.2
3908 1084.5 343.3 192.5 112.3 44.9 0
2815.5 2802.7 2765.8 2732.1 2717.6 2719.3 2724.1 2733.7 2740.1 2746.5
2756.2 2783.4 2834.8 2916.6 3051.3 3229.4 3457.2 3726.7 4074.9 4500
5031 5695.2 6474.9 7341.2 8239.6 9192.5 10092.5 10561 9991.4 7955.6
4723 1742.2 465.2 231 136.4 52.9 0
2815.5 2796.3 2761 2724.1 2704.8 2700 2703.2 2704.8 2704.8 2716
2732.1 2762.6 2813.9 2894.1 3009.6 3179.7 3405.9 3681.8 4029.9 4453.5
5027.8 5714.4 6590.4 7577 8587.7 9579.1 10504.8 11027.8 10739 9234.2
6340.1 3067.4 924.1 336.9 163.6 51.3 0
2815.5 2796.3 2762.6 2724.1 2700 2695.2 2698.4 2698.4 2698.4 2711.2
2740.1 2767.4 2810.7 2879.7 2984 3141.2 3369 3652.9 4002.7 4448.7
5037.4 5821.9 6834.2 8032.6 9264.7 10368.5 11258.8 11823.5 11890.9 11120.9
8868.5 5334.2 2265.2 577.5 194.1 44.9 0
2815.5 2791.4 2757.8 2719.3 2693.6 2688.8 2693.6 2700 2700 2712.8
2743.3 2765.8 2799.5 2873.3 2984 3141.2 3362.6 3652.9 4009.1 4479.1
5093.6 5937.4 7070.1 8451.3 9853.5 11071.1 11963.1 12627.3 13034.8 12774.9
11072.7 7774.3 3723.5 1169.5 248.7 57.8 0
2815.5 2796.3 2761 2720.9 2695.2 2688.8 2692 2698.4 2698.4 2711.2
2740.1 2770.6 2813.9 2884.5 2993.6 3154 3378.6 3661 4013.9 4459.9
5048.7 5834.8 6851.9 8032.6 9251.9 10379.7 11310.2 11958.3 12044.9 11197.9
9072.2 5539.6 2177 561.5 162 43.3 0
2815.5 2799.5 2765.8 2725.7 2700 2693.6 2698.4 2703.2 2708 2720.9
2741.7 2775.4 2829.9 2911.8 3028.9 3190.9 3420.3 3699.5 4047.6 4484
5061.5 5789.8 6670.6 7631.6 8615 9608 10549.7 11077.5 10716.6 9306.4
6521.4 3134.8 935.3 351.3 166.8 51.3 0
2815.5 2804.3 2769 2730.5 2709.6 2706.4 2712.8 2725.7 2736.9 2748.1
2762.6 2791.4 2847.6 2935.8 3067.4 3248.7 3474.9 3749.2 4092.5 4508
5034.2 5687.2 6452.4 7288.2 8161 9104.3 10031.6 10498.4 10007.5 8323
5258.8 2066.3 592 282.4 150.8 61 0
2815.5 2807.5 2770.6 2732.1 2714.4 2712.8 2724.1 2746.5 2765.8 2777
2788.2 2817.1 2870.1 2959.9 3097.9 3292 3529.4 3816.6 4169.5 4596.3
5090.4 5704.8 6412.3 7206.4 8050.3 8985.6 9875.9 10225.7 9564.7 7424.6
4068.5 1225.7 373.8 189.3 101.1 40.1 0
2815.5 2805.9 2770.6 2732.1 2714.4 2714.4 2725.7 2746.5 2767.4 2777
2786.6 2810.7 2865.2 2950.3 3086.6 3275.9 3511.8 3811.8 4166.3 4570.6
5056.7 5645.5 6349.7 7148.7 7954 8889.3 9798.9 10228.9 9670.6 7647.6
4333.2 1362 394.7 205.3 105.9 36.9 0
